by TheYoungSir
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Crystal 16MHz
In stock COM-00536 |
1.05 |
1
added to your cart |
|
Capacitor Ceramic 22pF
In stock COM-08571 |
0.6 |
2
added to your cart |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 5.6 |