LtlSpaceshipEarth

by Member #384052

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
24.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
NeuroSky Mindwave Mobile
Retired SEN-12805
109.95 1   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Total: 632.2