Electronics (non PicAxe)

by kollinsb

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic Ultrasonic Distance Sensor - HC-SR04
In stock SEN-17777
17.95 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
SparkFun Pi Wedge B+
Retired KIT-13091
7.95 1   
Cannot be ordered at this time.
PiFace Digital I/O Expander
Retired DEV-11772
38.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
8.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
7-Segment Display - 4-Digit (White)
Out of stock COM-10931
4.9 2   
Total: 103.25