IoT Marshmallow Cannon

by Member #611744

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
5 2   
Gear - Hub Mount (128T; 1.0" Bore)
Retired ROB-12239
10.7
You save:
6.29 (37%)
1   
Cannot be ordered at this time.
Gear - Pinion Gear (24T; 0.25" Bore)
Retired ROB-12225
12.99 1   
Cannot be ordered at this time.
Small Stepper Motor
In stock ROB-10551
17.9 2   
Shaft Coupler - 1/4" to 3mm"
Retired ROB-12412
9.98 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 1.00"L)
Retired ROB-12535
1.98 2   
Cannot be ordered at this time.
Total: 58.55