rocker bogie

by Member #653404

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Gearmotor - Enclosure
In stock ROB-12105
6.4 4   
Clamping Hub - 3mm Bore
Retired ROB-12319
31.96 4   
Cannot be ordered at this time.
Micro Gearmotor - 110 RPM (6-12V)
Retired ROB-12143
12.95 1   
Cannot be ordered at this time.
Heavy Duty Wheel - 4"
Retired ROB-12124
6.99 1   
Cannot be ordered at this time.
Total: 58.3