Product | Subtotal | Qty | |
---|---|---|---|
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 | |
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
Arduino Stackable Header - 10 Pin
PRT-11376 |
0.75 | 1 | |
Total: 48.7 |