Richard's Wish List

by Member #659257

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (5/16", 8-32, black)
Retired PRT-08987
1
You save:
4 (80%)
100   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
Total: 155.4