LED project and necessary items
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982 |
0.45 |
1
added to your cart |
|
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025 |
19.95 |
1
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377 |
0.3 |
1
added to your cart |
|
Total: 20.7 |