The Johnny-Five Inventor Kit with the Tessel 2 SumoBot Kit

by reconbot

Favorited Favorite 1

Bocoup and Sparkfun have partnered together to give you a ready to make SumoBot Kit built around the J5IK, This list includes batteries, wheels and a chassis.

We've included a Chassis and Wheels to fit the J5IK's motors, a shorter USB cable (to compliment kit's included 6ft cable) and a rechargeable battery pack that can be charged from the J5IK's Wall charger.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shadow Chassis
In stock ROB-13301
13.95 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
USB Battery Pack - 1000 mAh
Retired PRT-11358
14.95 1   
Cannot be ordered at this time.
Johnny-Five Inventor's Kit
Retired KIT-13847
99.95
You save:
25 (20%)
1   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
2.1 1   
Total: 134.45