by Gella
Product | Subtotal | Qty | |
---|---|---|---|
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
Diagonal Cutters
TOL-08794 |
5.5 | 2 | |
Piezo Vibration Sensor - Large with Mass
SEN-09197 |
39 | 6 | |
LED RGB Strip - Addressable, Sealed (1m)
COM-12027 |
149.7 |
6
Cannot be ordered at this time. |
|
LilyPad ProtoSnap Development Board
DEV-11262 |
359.7 |
6
Cannot be ordered at this time. |
|
Fiber Optic Fabric - Black (40x75 cm)
COM-12712 |
899 |
20
Cannot be ordered at this time. |
|
Total: 1484.95 |