components

by Member #833156

Favorited Favorite 0

design parts

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Channel Mount Gearbox Kit - 360° Rotation (2:1 Ratio)
Retired ROB-12599
69.99 1   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
11.96 4   
Cannot be ordered at this time.
Aluminum Channel - 1.50"
Retired ROB-12383
8.97 3   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
17.97 3   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
9.54 6   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
15.99 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 5/8"; 25 pack)
Retired ROB-12332
3.5 1   
Cannot be ordered at this time.
Hub Arm - Double (6")
Retired ROB-12413
25.98 2   
Cannot be ordered at this time.
Set Screw Hub - 1/4" Bore
Retired ROB-12488
4.99 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Standard Gearmotor - 101 RPM (3-12V)
Retired ROB-12399
24.95 1   
Cannot be ordered at this time.
Total: 220.29