Baby Blynk Monitor Thing

Favorited Favorite 0

Wish list for the following blog post: https://www.sparkfun.com/news/2185

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Triple Axis Accelerometer Breakout - ADXL345
22 available SEN-09836
20.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
10.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Female Header Pack
20 available PRT-11269
2.25 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Total: 78.37