Customer #801976's Wish List from Cart

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Lab Pack
Retired LAB-11762
600 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Bare Conductive Touch Board
In stock DEV-13298
64.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
E-textile Basics Lab Pack
Only 10 left! LAB-13165
213.95 1   
SparkFun Inventor's Kit for LabVIEW
Retired KIT-13271
149.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Makey Makey Deluxe Kit
Retired WIG-11519
44.95
You save:
15 (25%)
1   
Cannot be ordered at this time.
Total: 1276.25