Steven

by DBrandt

Favorited Favorite 0

All I need

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
4.2 2   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
8 16   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.9 2   
Total: 35