MACS sparkfun

by Member #734284

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 14 left! TOL-13831
8.95 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
6.95 1   
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
1.05 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
RFID Tag (125kHz)
Retired COM-08310
3.9 2   
Cannot be ordered at this time.
Total: 119.85