Main Controller

by Member #873866

Favorited Favorite 0

http://www.instructables.com/id/Standalone-Arduino-ATMega-chip-on-breadboard/

All this stuff is needed to make the computer that controls all of the electronics.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.96
You save:
2.84 (75%)
4   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Crystal 16MHz
In stock COM-00536
2.1 2   
Total: 30.66