Random Stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
Only 8 left! PRT-10561
3.95 1   
Analog Panel Meter - 0 to 5 VDC
29 available TOL-10285
5.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Total: 22.7