Materials for the "Hack Your Hoodie" workshop.
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad LED Green (5pcs)
DEV-14011 |
31.5 | 9 | |
LilyPad LED Blue (5pcs)
DEV-14012 |
31.5 | 9 | |
LilyPad LED Red (5pcs)
DEV-14013 |
28 | 8 | |
LilyPad LED Yellow (5pcs)
DEV-14014 |
28 | 8 | |
LilyPad LED White (5pcs)
DEV-13902 |
7 | 2 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
51.5 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
113.4
You save: 12.6 (10%) |
60 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
120
You save: 6 (5%) |
60 | |
LilyPad ProtoSnap Development Simple
DEV-11201 |
493.5
You save: 26 (5%) |
10
Cannot be ordered at this time. |
|
Total: 904.4 |