Customer #462710's Wish List from Cart

by Member #462710

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
SparkFun OpenScale
In stock SEN-13261
34.5 1   
Load Cell - 10kg, Wide Bar (TAL201)
Retired SEN-13330
23.9 2   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
38 2   
Cannot be ordered at this time.
SparkFun Simultaneous RFID Reader - M6E Nano
In stock SEN-14066
235.95 1   
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
8 4   
Cannot be ordered at this time.
Total: 408.6