ESP8266 Thing Hookup Guide

Favorited Favorite 0

All you need to get started with the ESP8266 Thing.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
1.5 2   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
Total: 54.87