Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Mean Well Switching Power Supply - 24VDC, 14.6A
Retired TOL-14100 |
44.95
You save: 12 (21%) |
1
Cannot be ordered at this time. |
|
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
Retired SEN-09332 |
29.95 |
1
Cannot be ordered at this time. |
|
Total: 74.9 |