Mariachi STEAM Summer Camp

by Member #520998

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
17.16
You save:
0.99 (5%)
33   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
66
You save:
3.3 (5%)
33   
Total: 120.66