fiona summer 2017

by Member #13035

Favorited Favorite 0

this is list of base electronics for Arduino learning and interface work

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit (for Arduino Uno) - V3.3
Retired KIT-13970
109.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
ZX Distance and Gesture Sensor
Only 13 left! SEN-13162
28.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
11.85 3   
Total: 201.73