Captains chair, with Spectacle

by crackmonkey

Favorited Favorite 0

ST:TOS Captian's chair driven by Spectacle

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Spectacle Light Board
Retired DEV-14052
29.9 2   
Cannot be ordered at this time.
Spectacle Audio Board
Retired DEV-14034
9.95
You save:
5 (33%)
1   
Cannot be ordered at this time.
Spectacle Director Board
Retired DEV-13912
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
Lithium Ion Battery Pack - 5Ah (USB)
Retired TOL-14167
19.9 2   
Cannot be ordered at this time.
Audio Cable TRRS - 3ft
Retired CAB-14164
2.5 1   
Cannot be ordered at this time.
Spectacle Button Board
Retired DEV-14044
13.9
You save:
16 (54%)
2   
Cannot be ordered at this time.
Audio Cable TRRS - 1ft
In stock CAB-14163
6.4 4   
Total: 92.5