by cshea
Product | Subtotal | Qty | |
---|---|---|---|
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
56
You save: 2.8 (5%) |
28 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
19.9 | 2 | |
SparkFun moto:bit
DEV-14213 |
15.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for micro:bit
KIT-14300 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun weather:bit
DEV-14214 |
31.9 |
2
Cannot be ordered at this time. |
|
SparkFun micro:arcade kit
KIT-14218 |
79.42
You save: 26.48 (25%) |
2
Cannot be ordered at this time. |
|
SparkFun micro:climate kit
KIT-14217 |
117.95 |
1
Cannot be ordered at this time. |
|
SparkFun micro:bot kit
KIT-14216 |
125.9 |
2
Cannot be ordered at this time. |
|
Total: 496.97 |