UCLA [WATT] Wearable Workshop 2017-2018

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
47.25
You save:
5.25 (10%)
25   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
60
You save:
3 (5%)
30   
LilyPad LED Pink (5pcs)
Only 2 left! DEV-14010
10.5 3   
LilyPad LED Red (5pcs)
In stock DEV-14013
10.5 3   
LilyPad LED Blue (5pcs)
In stock DEV-14012
10.5 3   
Total: 142.7