WTD Theresa

by Member #1261911

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
11.85 3   
LED - Assorted (20 pack)
In stock COM-12062
47.4 12   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
415.8
You save:
46.2 (10%)
220   
Total: 475.05