Christmas 2010

by Arktour

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Charger - 5V USB
Retired TOL-10214
1.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
6.4 4   
Mini Power Switch - SPDT
In stock COM-00102
6.4 4   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Car Adapter USB Power Supply - 5VDC 650mA
Retired TOL-08638
4.95 1   
Cannot be ordered at this time.
Total: 31.5