Neopixel Display

by Member #403039

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Flexible LED Matrix - WS2812B (8x32 Pixel)
Retired COM-13304
439.8 4   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
5.9 2   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
1.8 4   
Total: 453.5