PiBot supplies

by Member #1266119

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel Encoder Kit
In stock ROB-12629
334.8 24   
Ball Caster Metal - 3/8"
Retired ROB-08909
70.8 24   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Only 4 left! ROB-14451
307.92
You save:
16.08 (5%)
24   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
31.5 15   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
31.5 15   
Total: 776.52