Plant Sensor Project

by Bob Frederick

Favorited Favorite 0

A Wifi enabled, humidity, and temperature sensor for planting.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
7.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
1.5 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Weller WLC100 Soldering Station
Retired TOL-14228
67.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Total: 143.07