Customer #1273021's Wish List from Cart

by Member #1273021

Favorited Favorite 0

Stuff for the turn signal bike jacket

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
9.9 2   
LilyPad Arduino 328 Main Board
26 available DEV-13342
17.5 1   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
LilyPad LED Red (5pcs)
In stock DEV-14013
14 4   
Total: 79.4