Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521 |
1.1 |
2
added to your cart |
|
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713 |
21.5 |
1
added to your cart |
|
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199 |
9.95 |
1
added to your cart |
|
Total: 32.55 |