Paper Circuits

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
100
You save:
5 (5%)
50   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
22 4   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
3.75
You save:
8.75 (70%)
5   
Total: 125.75