RPi Zero

by Member #1412399

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Zero USB Stem
In stock KIT-14526
61.8
You save:
3.2 (5%)
10   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
69.7 10   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
17 available TOL-13831
89.5 10   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
199.5 10   
Cannot be ordered at this time.
SparkFun Raspberry Pi Zero W Camera Kit
Retired KIT-14329
669.5 10   
Cannot be ordered at this time.
Total: 1090