[UCLA WATT] Wearables Workshop Fall Quarter 2018

Favorited Favorite 0

This wishlist is for the WATT wearables workshop that will be occurring on October 26th as part of a series of workshops for fall quarter. Please use the KKF4 account.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
75.6
You save:
8.4 (10%)
40   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
80
You save:
4 (5%)
40   
LilyPad LED Red (5pcs)
In stock DEV-14013
28 8   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
28 8   
LilyPad LED White (5pcs)
In stock DEV-13902
28 8   
LilyPad LED Blue (5pcs)
In stock DEV-14012
28 8   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
Total: 279.45