Sarah Parish - Fashion Show

by Member #1449715

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
E-textile Basics Lab Pack
Only 1 left! LAB-13165
213.95 1   
Sewable LED Ribbon - 1m, 25 LEDs (White)
Retired COM-14143
19.9 2   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
Only 11 left! KIT-13927
213.9 2   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
32 20   
Coin Cell Battery - 20mm (CR2025)
In stock PRT-11928
16.8 8   
Total: 529.75