Interactive Halloween Cat

by Feldi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun BlackBoard
Retired SPX-14669
14.95 1   
Cannot be ordered at this time.
Qwiic MP3 Trigger
Retired SPX-14808
19.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Hamburger Mini Speaker
In stock COM-14023
5.5 1   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
3.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 12 left! PRT-08431
4.5 1   
Total: 84.2