Dan Dipert Career + Technical Center Fighting Ferret GPS Project

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mini GPS Shield
Retired GPS-14030
4.68
You save:
3.82 (45%)
1   
Cannot be ordered at this time.
GPS Receiver - GP-735 (56 Channel)
In stock GPS-13670
49.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Total: 91.78