Christmas List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pi Desktop
Retired DEV-14354
49.99 1   
Cannot be ordered at this time.
LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)
Retired LCD-14776
9.95
You save:
15 (60%)
1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
Only 14 left! TOL-13831
17.9 2   
Total: 97.34