Product | Subtotal | Qty | |
---|---|---|---|
LilyTiny
DEV-10899 |
124.3
You save: 6.6 (5%) |
22 | |
Coin Cell Battery - 20mm (CR2025)
PRT-11928 |
46.2 | 22 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-13883 |
44
You save: 2.2 (5%) |
22 | |
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
DEV-13814 |
49.5 | 10 | |
SparkFun Paper Circuits Classroom Pack
KIT-14715 |
149.85 |
3
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-13902 |
107.1
You save: 11.9 (10%) |
34 | |
Total: 520.95 |