IAGE 2018 Soldering and Sewing Supplies

by Member #1498799

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Wick #2 25ft. - TechSpray
30 available TOL-08775
325 10   
Solder Leaded - 100-gram Spool
In stock TOL-09161
65 10   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
28 8   
LilyPad LED Pink (5pcs)
Only 4 left! DEV-14010
28 8   
LilyPad LED Green (5pcs)
In stock DEV-14011
28 8   
LilyPad LED Blue (5pcs)
In stock DEV-14012
28 8   
LilyPad LED White (5pcs)
In stock DEV-13902
28 8   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
206 4   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
75.6
You save:
8.4 (10%)
40   
LilyPad E-Sewing ProtoSnap
18 available DEV-14546
132
You save:
7 (5%)
20   
LilyTwinkle
In stock DEV-11364
257.28
You save:
28.32 (10%)
48   
Total: 1200.88