Customer #1479747's Wish List from Cart

by Member #1479747

Favorited Favorite 0

Sewable

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
52.92
You save:
5.88 (10%)
28   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
LilyPad LED Green (5pcs)
In stock DEV-14011
3.5 1   
LilyPad LED Blue (5pcs)
In stock DEV-14012
3.5 1   
LilyPad LED Red (5pcs)
In stock DEV-14013
3.5 1   
LilyPad LED Pink (5pcs)
Only 4 left! DEV-14010
3.5 1   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
3.5 1   
Total: 125.42