5/5/2011

by Member #223545

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rover 5 Robot Platform
Retired ROB-10336
747.45 11   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
139.9 2   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
355.5
You save:
18.75 (5%)
15   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector Breakout
Retired BOB-09224
7.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
81.9 2   
Cannot be ordered at this time.
Total: 1361.1