Cheap Extras Addon Kit

by Member #33454

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.3 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Total: 51.1