Satellite Modules For Crocodile Project

by Member #1882139

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MicroMod DIY Carrier Kit (5 pack)
In stock KIT-16549
22.5 3   
SparkFun MicroMod Artemis Processor
In stock DEV-16401
142
You save:
7.5 (5%)
10   
SparkFun Thing Plus - Artemis
In stock WRL-15574
112.5 5   
ARGOS Omnidirectional Antenna - 401MHz
In stock WRL-17523
89.55 9   
ARGOS Satellite Transceiver Shield - ARTIC R2
Only 4 left! SPX-17236
1799.55 9   
Qwiic Iridium 9603N
Out of stock SPX-16394
1249.75 5   
Iridium/GPS/GLONASS Passive Antenna
Only 5 left! GPS-16838
324.75 5   
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
Out of stock BOB-16281
52.5 3   
SparkFun GNSS Receiver Breakout - MAX-M10S (Qwiic)
Out of stock GPS-18037
134.85 3   
GPS/GNSS Magnetic Mount Antenna - 3m (SMA)
Out of stock GPS-14986
41.85 3   
Total: 3969.8