smd soldering kit

by EJ O'Reilly

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Power Supply - Analog Triple Output DC 30V/3A
Retired TOL-09294
129.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
Total: 353.3