eyeo

by Member #209271

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Programming Interactivity
Retired BOK-09415
19.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
149.5 10   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
119.9 2   
Cannot be ordered at this time.
Modkit MotoProto Shield
Retired DEV-10018
59.9 2   
Cannot be ordered at this time.
Arduino Cookbook
Retired BOK-10625
37.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
4.75 5   
Capacitive Touch Sensor IC (Sale)
Retired COM-07902
17.9 2   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
49.9 2   
Cannot be ordered at this time.
Flex Sensor 4.5"
31 available SEN-08606
89.75 5   
Softpot Rotary Potentiometer
Retired SEN-08678
6.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
119.85 3   
Cannot be ordered at this time.
Total: 853.93