capSign

by shoeblade

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
1.9 2   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
4.5 3   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
23.9 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
19.9 2   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
3.9 2   
Cannot be ordered at this time.
7-Segment Serial Display - Red
Retired COM-09766
9.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
117.9 2   
Cannot be ordered at this time.
Car Adapter Power Supply--7.5VDC 1A
Retired TOL-08835
1.5 3   
Cannot be ordered at this time.
Total: 187.65