#want

by mike.english

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
5.95 1   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
Total: 234.18